Catalog navigation
All catalogs
CAD model selection
Company
Hargassner
Description
RAS 500
Bill of material
wicht
LOD
300
200
Sheet number of the guideline
34
Date of issue (month) of the standard
201509
Manufacturer name of the accessories
HARGASSNER Ges mbH
Internet address of the manufacturer
www.hargassner.com
Manufacturer order number of accessory
ras500
Inlet trough dimensions max. 8 m
1100 / 1600 mm
Extension dimension max. 1.6 m
515 / 1100/ 1600 mm
Headboard dimensions
600 mm
Geared motor less than or equal to 5 m storage space
0.25 kW / 35 U/min
electrical connection less than or equal to 5 m storage room
230 V AC / 50Hz / 3.15 A
Geared motor larger than 5 m storage space
0.25 kW / 35 U/min
electrical connection greater than 5 m storage space
400 V AC / 50Hz / 3.15 A
Hinweis
Produce sloping floor with smooth surface from multi-layer boards or planks (thickness 27 mm)
Mauerdurchbruch
with sound insulation approx. 250 x 250 mm (W x H)
Transport weight
max. 280 kg
Technical data sheet
Link to technical data sheet
Preview - Generation
Preview
3D
2D

Embedded user actions