Catalog navigation
All catalogs
CAD model selection
Company
Hargassner
Description
GWT MAX
Bill of material
GWT MAX 250x250
LOD Level
300
200
Pellet Hose positon
0
45
90
135
180
225
270
315
Sheet number of the guideline
34
Date of issue (month) of the standard
201509
Manufacturer name of the accessories
HARGASSNER Ges mbH
Internet address of the manufacturer
www.hargassner.com
Manufacturer order number of accessory
GWT MAX 250x250
Inlet nozzle
down
Filling quantity
5.6
t
measured load/support
810
kg
Min. load capacity with support foot
6
kg/cm^2
surface load
950
kg/cm^2
Technical data sheet
Link to technical data sheet
Preview - Generation
Preview
3D
2D

Embedded user actions