Catalog navigation
All catalogs
CAD model selection
Company
Hargassner
Description
Eco-PK 250-330
Bill of material
Eco-PK 250
Sheet number of the guideline
34
Date of issue (month) of the standard
200111
Manufacturer name
Hargassner
Revision date of the file
20240119
Manufacturer order number
Eco-PK 250
Description text
The Eco-PK 250 kW heating system for the large output range from Hargassner is particularly suitable for use in the hotel & catering industry as well as in public buildings and shines with highest efficiency
Type of boiler
Pellet boiler
Product series
Eco-PK 250-330
Boiler body material
Steel
Delivery
Supplied as individual components, assembled on site
Exhaust gas purification
electrostatic, can be retrofitted externally
Usable heat
Calorific value (non-condensing)
Product name
Eco-PK 250
Rated heat output
249.00
kW
Water content
570
Max. operating pressure
0.30 MPa
minimum flow temperature
69 °C
maximum flow temperature
85 °C
minimum return temperature
58 °C
Air supply
room air dependent
Cleaning intervals (customer)
2000.00 h
Maintenance intervals (professional)
4000.00 h
DATANORM number
Eco-PK 250
LINK
https://www.hargassner.com/heizungen/pelletheizung/eco-pk-250-330-kw/
Preview - Generation
Preview
3D
Characteristics Graph
2D

Embedded user actions