Catalog navigation
All catalogs
CAD model selection
Company
Hargassner
Description
Eco-PK 200-230
Bill of material
Eco-PK 230
Sheet number of the guideline
34
Date of issue (month) of the standard
200111
Manufacturer name
Hargassner
Revision date of the file
20240119
Manufacturer order number
Eco-PK 230
Description text
The Eco-PK 230 kW heating system for the large output range from Hargassner is particularly suitable for use in the hotel & catering industry as well as in public buildings and shines with highest efficiency
Description text
The Eco-PK 230 kW heating system for the large output range from Hargassner is particularly suitable for use in the hotel & catering industry as well as in public buildings and shines with highest efficiency
Product name
Pellet boiler
Product name
Eco-PK 200-230
Boiler body material
Steel
Delivery
Supplied as individual components, assembled on site
Exhaust gas purification
electrostatic, can be retrofitted internally
Usable heat
Calorific value (non-condensing)
Product name
Eco-PK 230
Rated heat output
226
Water content
360
Max. operating pressure
0.3
Maximum inlet temperature
85
Minimum return temperature
58
Air supply
room air dependent
Cleaning intervals (customer)
2000
Maintenance intervals (professional)
4000
DATANORM number
Eco-PK 230
https://www.hargassner.com/at-en/boilers/pellet-boiler/eco-pk-130-230-kw/
Preview - Generation
Preview
3D
Characteristics Graph
2D

Embedded user actions